IESNA:LM-63-2002
[TEST]P1197856
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-740-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6100
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
715.7 896.1 1059.3 1185.5 1288.5 1346.7 1374.1 1383.9 1433.3 1539.1
1713.9 1934.6 2151.9 2325.4 2477.2 2615.7 2703.2 2725.6 2671.7 2535.4
2260.2 1784.4 1473 1233.7 977.1 687.4 451.9 316.8 247.2 213.5
193.7 162.8 137.9 47.9 23.3 3.8 0
715.7 902.4 1067.1 1195.6 1290.1 1354 1386.7 1395.9 1436.8 1532.2
1693.7 1910.1 2123.2 2302.7 2456.1 2594.6 2698.5 2736 2701.7 2586.1
2356.2 1916.7 1532.5 1286.9 1033.4 749.4 492.8 332.5 255.1 221
195.5 165.3 139.2 59.2 24.9 4.7 0
715.7 894.6 1056.1 1185.8 1286.9 1360.3 1400.9 1418.2 1450.3 1536
1673.6 1865.7 2070.3 2250.8 2396.5 2513 2622.3 2675.5 2662 2569.7
2384.9 2082.9 1660.4 1365.6 1114 838.8 560.2 372.2 275.2 228.6
201.8 175.7 150.5 114.9 58.6 6.9 0
715.7 894.6 1051.4 1180.8 1288.8 1371.6 1427 1456 1486.2 1552.4
1654.7 1803.6 1980.6 2150.3 2287 2399.1 2493.2 2569.4 2589.9 2559.6
2448.5 2242.3 1952.6 1609.7 1286.9 1000.1 699.3 447.8 305.4 232.4
200.6 174.1 148.6 118.4 83.1 32.4 0
715.7 868.1 1020.2 1153.1 1267.1 1367.8 1448.1 1501.3 1535.3 1587.6
1672.6 1781.9 1923.3 2067.2 2196.6 2308.1 2398.7 2479.4 2536.7 2552.1
2521.5 2427.7 2245.7 1970.5 1649 1320.6 984 648.7 407.5 273.3
208.4 185.1 160.9 122.8 82.8 25.8 0
715.7 854.3 991.6 1121 1240.6 1351.5 1452.2 1531.9 1586 1636.7
1700.3 1791.7 1897.5 2023.1 2149.7 2275.6 2382.7 2466.4 2529.7 2582
2622.6 2609.1 2552.1 2422.7 2199.1 1909.4 1536.9 1178.6 792.5 489.3
317.4 217 157.1 95.1 47.9 12.6 0
715.7 827.8 947.2 1069 1187.4 1303.6 1415.7 1515.5 1598.3 1664.8
1732.1 1805.8 1886.8 1987.5 2103.1 2234.1 2368.8 2498.9 2614.1 2715.5
2807.8 2909.2 2954.8 2983.2 2976.9 2848.4 2603.1 2212.3 1695.3 1148.4
662.8 344.2 175.7 101.4 49.4 17 0
715.7 807.7 903.4 1007.9 1116.2 1218.6 1328.5 1435.2 1537.9 1628.6
1719.2 1803.3 1879.5 1961.7 2048 2140.5 2247.9 2369.5 2502.3 2643.4
2797.4 3018.4 3197 3305.9 3430 3519.7 3531.4 3410.8 3097.1 2589.6
1886.8 1217.6 620.6 253.2 90.4 17.6 0
715.7 771.5 838.8 916.9 1002.6 1093.3 1185.5 1276.8 1367.2 1460.1
1557.4 1647.4 1745.4 1847.7 1954.1 2060.9 2179.3 2312.2 2459.2 2625.8
2820.4 3115.4 3408.2 3608.8 3864.8 4166.2 4488.6 4703.7 4657.7 4224.7
3333.3 2161 916.6 279.9 88.2 18.3 0
715.7 765.2 832.2 904 984.9 1070.6 1158.1 1245.3 1331.6 1419.2
1505.4 1594.9 1689.3 1791.7 1897.5 2007.4 2129.5 2264.6 2415.8 2588
2782.3 3094.6 3389.7 3606.9 3880.6 4209 4561 4785.2 4742.7 4282.4
3313.5 2026.2 776.5 214.4 69.3 15.7 0
715.7 741.2 775.9 822.5 878.8 940.2 1002.3 1067.4 1134.8 1202.8
1271.5 1342.3 1413.8 1489.4 1570.6 1656.6 1751 1858.1 1987.2 2134.6
2314 2599.3 2815.6 3029.1 3289.5 3602.8 3896.9 4024.5 3891.3 3383.4
2497.6 1390.2 400.8 84.1 28 6.3 0
715.7 723.6 743.1 771.1 809.9 851.7 897.4 944.3 991.9 1042.6
1092 1139.5 1188.7 1237.5 1289.1 1343.6 1400.9 1470.5 1551.1 1655.6
1806.8 1994.4 2122.3 2265.2 2436.2 2622.6 2749.8 2705.4 2483.1 2066.2
1492.2 763.6 249.1 74.3 25.5 6 0
715.7 707.8 710.7 723.6 744.7 766.4 795.1 823.4 851.4 880.7
906.2 929.2 948.4 966 978.3 986.2 994.1 999.4 1008.2 1028.7
1077.8 1106.8 1112.2 1122.9 1139.5 1154.7 1113.4 982.7 796.3 590.1
401.2 227.3 114 48.2 23.3 8.2 0
715.7 674.8 650.5 637.9 636.7 641.7 650.2 659.7 666.3 670.4
670.1 662.2 649.9 632.6 609.6 581.6 547.9 512.9 480.8 450.9
420 392.7 369.7 350.8 334.4 317.7 296.9 268.9 230.2 178.2
129.7 95.4 66.1 42.5 24.2 6.9 0
715.7 644.2 599.8 580.3 575.6 579.7 588.5 598 602.7 601.4
594.8 583.2 566.2 545.1 520.5 495.3 469.2 443 417.2 388.9
360.2 334.4 315.5 304.2 299.8 300.4 299.8 290.9 269.2 233
177.3 122.2 85.6 56.4 28 6.3 0
715.7 620.3 566.8 545.7 546.6 558.6 571.8 580.3 581 575.3
564.3 548.5 529.9 508.5 485.9 463.5 439.9 415 389.5 365.9
347.9 332.5 322.1 315.5 309.8 303.2 292.8 282.1 268.9 247.8
215.7 169.4 111.2 61.4 29.3 6.3 0
715.7 597.3 542.2 528.1 536.9 553.2 566.2 572.4 569.9 560.2
545.1 527.1 506.3 485.9 464.1 443 428.6 411.2 389.5 372.2
360.5 345.1 320.9 301.7 289.1 276.8 264.2 251.6 240.3 229.9
217.6 197.7 161.8 124.1 72.7 17.6 0
715.7 584.4 529.3 521.4 536.6 552.3 565.2 569 563 547.6
529 507.9 485.2 465.1 447.8 438 426.3 414.4 402.7 376.9
353.9 335.7 317.4 300.4 282.8 267.3 252.2 238.4 223.9 207.2
190.8 176 154.3 133.2 93.2 36.2 0
715.7 573.4 521.1 520.2 536.9 552 563.3 564.6 555.4 538.8
517.7 494.4 473.6 454.4 441.5 430.4 416.3 397.1 380.1 359.6
343.8 326.2 308.9 293.2 279.9 266.4 251.9 237.1 219.8 200.6
179.5 160.9 137 103.6 68.6 28.7 0
715.7 567.1 517 519.9 538.1 552.9 563 561.1 549.5 529.6
505.1 482.1 462.6 447.8 440.8 424.1 398.3 368.4 356.4 346.4
328.4 314.6 302.6 285 271.7 261.3 247.8 231.8 212.5 191.4
168.5 158.4 136.3 89.1 64.9 39.7 0
715.7 565.8 514.5 520.2 538.4 553.6 562.7 560.2 546 523.6
498.8 476.1 456.9 447.8 437.1 416 378.2 353.3 347 334.7
319 302 285.9 273.6 266.1 259.5 247.2 232.1 213.8 192.7
170.3 176 140.4 93.8 71.5 26.4 0
715.7 565.8 514.2 521.1 538.8 553.9 562.4 561.1 547.3 524
498.8 475.8 456.6 448.1 436.1 414.7 375.3 353.6 348.6 334.4
318 299.4 286.2 269.9 267.6 259.5 246.9 232.1 215.1 192.4
171 173.5 120.6 97 70.5 25.5 0
